??
Catalog navigation
CAD Model seçimi
Discontinued product
Product discontinued since 28 Şub 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Uygun ürünler: 1
3313.570(2)
HELP_VARIABLE
Company
Rittal
Description
LCP Inline CW, LCP Inline CWG (VX Version) - Liquid Cooling Package
Bill of material
3313.570(2)
BEST
Model No.
3313.570
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Inline CW, LCP Inline CWG
BEZ2
Designation 2
Cooling medium: Water/glycol (CW)
BEZ3
Designation 3
Total cooling output up to 35 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GL
Total cooling output
35 kW kW
KM
Cooling medium
Water/glycol
ES
Installation in bayed enclosure suite
Protruding
GEW
Weight
280.000 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.