??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2023.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
3313.550(2)
HELP_VARIABLE
Company
Rittal
Description
LCP Inline CW, LCP Inline CWG (VX Version) - Liquid Cooling Package
Bill of material
3313.550(2)
BEST
Model No.
3313.550
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Inline CW, LCP Inline CWG
BEZ2
Designation 2
Cooling medium: Water/glycol (CW)
BEZ3
Designation 3
Total cooling output up to 28 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GL
Total cooling output
28 kW kW
KM
Cooling medium
Water/glycol
ES
Installation in bayed enclosure suite
Flush
GEW
Weight
280.000 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.