??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Feb 28, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
3313.230(2)
HELP_VARIABLE
Company
Rittal
Description
LCP Rack CW (VX Version) - Liquid Cooling Package
Bill of material
3313.230(2)
BEST
Model No.
3313.230
DETAIL
STATUSPIM
30
EOLDATE
28.02.2023
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Rack
BEZ2
Designation 2
Cooling medium: Water (CW)
BEZ3
Designation 3
Total cooling output up to 30 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GL
Total cooling output
30 kW kW
KM
Cooling medium
Water
ES
Installation in bayed enclosure suite
Flush
GEW
Weight
230.000 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D