??
Catalog navigation
CAD model selection
Selectable products: 1
3312.816
HELP_VARIABLE
Company
Rittal
Description
Sheet steel door - for wall-mounted cooling unit Blue e+ IT
Bill of material
3312.816
BEST
Model No.
3312.816
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
Sheet steel door
BEZ2
Designation 2
for wall-mounted cooling unit Blue e+ IT
B
To fit Width
800 mm
H
To fit Height
2000 mm
CNSECLASS51
27-18-24-05
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM70
EC000744
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.