??
Catalog navigation
CAD model selection
Selectable products: 1
3312.081
HELP_VARIABLE
Company
Rittal
Description
Rear adapter - for LCP Inline CW
Bill of material
3312.081
BEST
Model No.
3312.081
INFOWWW
Website
Website
BEZ1
Designation 1
SK rear adaptor for depth compensation
BEZ2
Designation 2
ICP Inline CW, based on VX IT
BEZ3
Designation 3
sheet steel, spray finished, RAL 7035
B
Width
300 mm
H
Height
2000 mm
T
Depth
200 mm
VE
Packs of
1 Pcs.
GEW
Weight
22 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.