??
Catalog navigation
CAD model selection
Selectable products: 1
3310.700
HELP_VARIABLE
Company
Rittal
Description
3310 - Cooling module Blue e - performance category 2500 W
Bill of material
3310.700
BEST
Model No.
3310.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cooling module Blue e
BEZ2
Designation 2
Performance category 2500 W
B
Width
501 mm
H
Height
1608.5 mm
T
Depth
135 mm
GL
total capacity
2,50/2,52 kW
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
73.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D