??
Catalog navigation
CAD model selection
Selectable products: 1
3307.700
HELP_VARIABLE
Company
Rittal
Description
3307 - Cooling module Blue e
Bill of material
3307.700
BEST
Model No.
3307.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cooling module Blue e
BEZ2
Designation 2
performance category 1500 W
B
Width
501 mm
H
Height
1608.5 mm
T
Depth
115 mm
GL
total capacity
1,55/1,55 kW
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
68.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D