??
Catalog navigation
CAD model selection
Selectable products: 1
3304.504 (2)
HELP_VARIABLE
Company
Rittal
Description
3304 - RTT cooling unit- blue e NEMA 4X - performance category 1000 W
Bill of material
3304.504 (2)
BEST
Model No. SK
3304.504
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e NEMA 4X
BEZ2
Designation 2
Performance category 1000 W
B
Width
405 mm
H
Height
1020 mm
T
Depth
358 mm
GL
total capacity
1,1/1,25 kW
SP
rated operating voltage
230V 50/60 Hz
MAT
Material
stainless steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
49.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D