??
Catalog navigation
CAD model selection
Selectable products: 1
3302.310 (2)
HELP_VARIABLE
Company
Rittal
Description
3302 - RTT cooling unit - performance category 300 W
Bill of material
3302.310 (2)
BEST
Model No. SK
3302.310
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit
BEZ2
Designation 2
Performance category 300 W
B
Width
525 mm
H
Height
340 mm
T
Depth
153 mm
GL
total capacity
0,38/0,23 kW
SP
rated operating voltage
11V 60 Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
13.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.