??
Catalog navigation
CAD model selection
Selectable products: 1
3301.505
HELP_VARIABLE
Company
Rittal
Description
3301 - Electric condensate evaporator
Bill of material
3301.505
BEST
Model No.
3301.505
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Electric condensate evaporator
BEZ2
Designation 2
Width 400mm
B
Width
400 mm
H
Height
129 mm
T
Depth
105 mm
SP
rated operating voltage
115-230V, 50/60Hz
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-07-15
CNSECLASS80
27-18-07-15
CNSETIM40
EC002009
GEW
Gewicht
1.700 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.