??
Catalog navigation
CAD model selection
Selectable products: 1
3301.370
HELP_VARIABLE
Company
Rittal
Description
vertical foreclosure - For enclosure height 2000 mm
Bill of material
3301.370
BEST
Model No.
3301.370
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Vertical shielding for width: 600 mm
BEZ2
Designation 2
Seal between LCP and 19 "plane
BEZ3
Designation 3
Material-cell PU foam
B
For enclosures width
600 mm
VE
Packs of
1 Pcs.
GEW
Weight
0.720 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.