??
Catalog navigation
CAD model selection
Selectable products: 1
3286.900
HELP_VARIABLE
Company
Rittal
Description
3286 - Quick-change frame for roof-mounted cooling units
Bill of material
3286.900
BEST
Model No.
3286.900
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Quick-change frame for roof-mounted cooling units
BEZ2
Designation 2
SK 3386.../ 3387…
B
Width
795 mm
H
Height
60 mm
T
Depth
620 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
GEW
Gewicht
10.100 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.