??
Catalog navigation
CAD model selection
Selectable products: 1
3286.870
HELP_VARIABLE
Company
Rittal
Description
3286 - Shallow air duct system for roof-mounted cooling units and air/water heat exchangers
Bill of material
3286.870
BEST
Model No.
3286.870
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Shallow air duct system for roof-mounted cooling units and air/water heat exchangers
BEZ2
Designation 2
SK 3383../3384…/3385..
B
Width
229 mm
H
Height
mm
T
Depth
29 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
22-41-06-01
CNSETIM40
EC001292
GEW
Gewicht
4.150 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D