??
Catalog navigation
CAD model selection
Selectable products: 1
3286.850
HELP_VARIABLE
Company
Rittal
Description
3286 - Shallow air duct system for roof-mounted cooling units and air/water heat exchangers
Bill of material
3286.850
BEST
Model No.
3286.850
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Shallow air duct system for roof-mounted cooling units and air/water heat exchangers
B
Width
229 mm
H
Height
mm
T
Depth
29 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
22-41-06-01
CNSETIM40
EC001292
GEW
Gewicht
3.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D