??
Catalog navigation
CAD model selection
Selectable products: 1
3286.700
HELP_VARIABLE
Company
Rittal
Description
3286 - Quick-change frame for roof-mounted cooling units
Bill of material
3286.700
BEST
Model No.
3286.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Quick-change frame for roof-mounted cooling units
BEZ2
Designation 2
SK 3382..
B
Width
596 mm
H
Height
60 mm
T
Depth
410 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
GEW
Gewicht
6.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D