??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2018. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
3273.500 (2)
HELP_VARIABLE
Company
Rittal
Description
3273 - RTT cooling unit- blue e - performance category 1100 W
Bill of material
3273.500 (2)
BEST
Model No.
3273.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 1100 W
B
Width
597 mm
H
Height
417 mm
T
Depth
475 mm
GL
total capacity
1,1/1,2 kW
SP
rated operating voltage
230V 50/60 Hz
MAT
Material
Stahlblech
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
42.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D