??
Catalog navigation
CAD model selection
Selectable products: 1
3248.000
HELP_VARIABLE
Company
Rittal
Description
3248 - Air/air heat exchanger
Bill of material
3248.000
BEST
Model No.
3248.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air/air heat exchanger
BEZ2
Designation 2
performance category 60 W/K
B
Width
595 mm
H
Height
362 mm
T
Depth
440 mm
SW
specific thermal output
60 W/K
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
GEW
Gewicht
25.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D