??
Catalog navigation
CAD model selection
Selectable products: 1
3245.510 (2)
HELP_VARIABLE
Company
Rittal
Description
3245 - TopTherm filter-and-fan units with EC technology - air throughput 900 m³/h
Bill of material
3245.510 (2)
BEST
Model No.
3245.510
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units with EC technology
BEZ2
Designation 2
air throughput 900 m³/h
B
Width
323 mm
H
Height
323 mm
T1
Depth
25 mm
T2
Depth
130.5 mm
LL
air throughput (unimpeded)
900 m³/h
SP
rated operating voltage
100-130V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
3.760 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.