??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
3245.500 (2)
HELP_VARIABLE
Company
Rittal
Description
3245 - TopTherm filter-and-fan units with EC technology - air throughput 900 m³/h
Bill of material
3245.500 (2)
BEST
Model No.
3245.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units with EC technology
BEZ2
Designation 2
air throughput 900 m³/h
B
Width
323 mm
H
Height
323 mm
T1
Depth
25 mm
T2
Depth
130.5 mm
LL
air throughput (unimpeded)
900 m³/h
SP
rated operating voltage
200-240V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
3.460 kg
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D