??
Catalog navigation
CAD model selection
Selectable products: 1
3245.080
HELP_VARIABLE
Company
Rittal
Description
3237, 3238, 3239, 3240, 3243, 3245 - Hose-proof hoods
Bill of material
3245.080
BEST
Model No.
3245.080
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Hose-proof hoods
B
Width
350 mm
H
Height
480 mm
T
Depth
160 mm
A1
Height
292 mm
B1
Width
292 mm
C1
Height
187.0 mm
C2
Height
183.0 mm
D1
Width
143 mm
D2
Width
143 mm
E
diameter
4.5 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
GEW
Gewicht
5.740 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.