??
Catalog navigation
CAD model selection
Selectable products: 1
3244.600 (2)
HELP_VARIABLE
Company
Rittal
Description
3244 - TopTherm filter-and-fan units EMC - air throughput 700 m³/h
Bill of material
3244.600 (2)
BEST
Model No.
3244.600
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units EMC
BEZ2
Designation 2
air throughput 700 m³/h
B
Width
323 mm
H
Height
323 mm
T1
Depth
25 mm
T2
Depth
130.5 mm
LL
air throughput (unimpeded)
700/770 m³/h
SP
rated operating voltage
230V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
4.280 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D