??
Catalog navigation
CAD model selection
Selectable products: 1
3240.600 (2)
HELP_VARIABLE
Company
Rittal
Description
3240 - TopTherm filter-and-fan units EMC - air throughput 180 m³/h
Bill of material
3240.600 (2)
BEST
Model No.
3240.600
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units EMC
BEZ2
Designation 2
air throughput 180 m³/h
B
Width
255 mm
H
Height
255 mm
T1
Depth
25 mm
T2
Depth
107 mm
LL
air throughput (unimpeded)
180/160 m³/h
SP
rated operating voltage
230V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.120 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D