??
Catalog navigation
CAD model selection
Selectable products: 1
3240.200 (2)
HELP_VARIABLE
Company
Rittal
Description
3237, 3238, 3239, 3240, 3243 - Outlet filter Standard
Bill of material
3240.200 (2)
BEST
Model No.
3240.200
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Outlet filter Standard
B
Width
255.0 mm
H
Height
255.0 mm
T
Depth
25 mm
CNSECLASS51
27-18-07-06
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
CNSETIM40
EC002513
GEW
Gewicht
0.560 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.