??
Catalog navigation
CAD model selection
Selectable products: 1
3238.100 (2)
HELP_VARIABLE
Company
Rittal
Description
3238 - TopTherm filter-and-fan units - air throughput 55 m³/h
Bill of material
3238.100 (2)
BEST
Model No.
3238.100
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units
BEZ2
Designation 2
Luftleistung 55 m³/h
B
Width
148.5 mm
H
Height
148.5 mm
T1
Depth
16 mm
T2
Depth
58.5 mm
LL
air throughput (unimpeded)
55/66 m³/h
SP
rated operating voltage
230V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
0.800 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D