??
Catalog navigation
CAD model selection
Selectable products: 1
3238.080
HELP_VARIABLE
Company
Rittal
Description
3237, 3238, 3239, 3240, 3243, 3245 - Hose-proof hoods
Bill of material
3238.080
BEST
Model No.
3238.080
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Hose-proof hoods
B
Width
176 mm
H
Height
245 mm
T
Depth
55 mm
A1
Height
124 mm
B1
Width
124 mm
C1
Height
108.0 mm
C2
Height
88.0 mm
D1
Width
56 mm
D2
Width
56 mm
E
diameter
3.5 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
GEW
Gewicht
1.520 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.