??
Catalog navigation
CAD model selection
Selectable products: 1
3235.440
HELP_VARIABLE
Company
Rittal
Description
3235 - EC speed control
Bill of material
3235.440
BEST
Model No.
3235.440
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
EC speed control
BEZ2
Designation 2
Control unit for EC fan
B
Width
163 mm
H
Height
57.6 mm
T
Depth
90 mm
SP
rated operating voltage
100 - 250 V/AC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-14-23-20
CNSETIM40
EC000256
GEW
Gewicht
0.530 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D