??
Catalog navigation
CAD model selection
Selectable products: 1
3216.480
HELP_VARIABLE
Company
Rittal
Description
3216 - RTT Air/Water Heatexchanger - Performance category 7000 W
Bill of material
3216.480
BEST
Model No. SK
3216.480
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 7000 W
B
Width
450 mm
H
Height
1800 mm
T
Depth
300 mm
GL
total capacity
7000 W W
SP
rated operating voltage
400V, 50/60 Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Thermostat
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
79.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D