??
Catalog navigation
CAD model selection
Selectable products: 1
3213.320
HELP_VARIABLE
Company
Rittal
Description
3213 - Air diverter - for wall mounted cooling units
Bill of material
3213.320
BEST
Model No.
3213.320
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air diverter
BEZ2
Designation 2
for wall mounted cooling units
B
Width
298 mm
T
Depth
73 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
22-41-06-01
CNSETIM40
EC001292
GEW
Gewicht
1.580 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.