??
Catalog navigation
CAD model selection
Selectable products: 1
3201.830
HELP_VARIABLE
Company
Rittal
Description
3201 - Section door for cooling module - for VX25 single door
Bill of material
3201.830
BEST
Model No. TS
3201.830
BEZ1
Designation 1
Section door for cooling module
BEZ2
Designation 2
for VX25 single door
B
Width
800 mm
H
Height
2000 mm
MAT
Material
Sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
31.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.