??
Catalog navigation
CAD model selection
Selectable products: 1
3201.200
HELP_VARIABLE
Company
Rittal
Description
3201 - Thermoelectric cooler - Performance category 80W
Bill of material
3201.200
BEST
Model No. SK
3201.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Thermoelectric cooler
BEZ2
Designation 2
Cooling-/Heating capacity 80W
B
Width
125 mm
H
Height
400 mm
T
Depth
155 mm
GL
total capacity
80W
SP
rated operating voltage
100-240V 50/60Hz
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
3.300 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D