??
Catalog navigation
CAD model selection
Selectable products: 1
3189.640(2)
HELP_VARIABLE
Company
Rittal
Description
3189 - Blue e+ cooling unit - performance category 6000 W
Bill of material
3189.640(2)
BEST
Model No.
3189.640
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
Blue e+ cooling unit
BEZ2
Designation 2
with e+ controler
B
Width
450 mm
H
Height
1600 mm
T
Depth
393 mm
GL
total capacity
5.8 kW
SP
rated operating voltage
380 - 480, 3~, 50/60
MAT
Material
Stainless steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Weight
71.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.