??
Catalog navigation
CAD model selection
Selectable products: 1
3185.330
HELP_VARIABLE
Company
Rittal
Description
Blue e+ Outdoor cooling unit
Bill of material
3185.330
BEST
Model No. SK
3185.330
DETAIL
Detail
MR
Mounting frame
INFOWWW
Website
Website
BEZ1
Designation 1
Blue e+ Outdoor cooling unit
BEZ2
Designation 2
Cooling medium - refrigerant
BEZ3
Designation 3
total cooling output 1,5 kW
B
Width
467 mm
H
Height
1042 mm
T
Depth
279 mm
GEW
Weight
36.0 kg
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.