??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 18, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
3185.030
HELP_VARIABLE
Company
Rittal
Description
VX25 Blue e+ integration solution - performance category 1500 W
Bill of material
3185.030
BEST
Model No. SZ
3185.030
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX25 Blue e+ integration solution
BEZ2
Designation 2
performance category 1500 W
B
Width
800 mm
H
Height
2200 mm
T
Depth
600 mm
GL
total capacity
1.3 kW
SP
rated operating voltage
110 - 240, 1~, 50/60 380 - 480, 3~, 50/60
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D