??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
3164.230
HELP_VARIABLE
Company
Rittal
Description
roof fan - for TS, TS IT for the office sector
Bill of material
3164.230
BEST
Model No.
3164.230
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Roof-mounted fans for the office sector for TS without roof plate
B
Width
511 mm
H
Height
227 mm
T
Depth
511 mm
GEW
Weight
19.500 kg
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.