??
Catalog navigation
CAD model selection
Selectable products: 1
3144.000
HELP_VARIABLE
Company
Rittal
Description
3144 - Centrifugal fans - Output class 320m³/h
Bill of material
3144.000
BEST
Model No. SK
3144.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tangential fans for 482,6mm (19")
BEZ2
Designation 2
Air throughput 320 m3/h
B
Width
482.6 mm
H
Height
88 mm
T
Depth
158 mm
LL
air throughput
320 m³/h
SP
rated operating voltage
230V 50/60Hz
ML
with fan
yes
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.020 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D