??
Catalog navigation
CAD model selection
Selectable products: 1
3140.110 (2)
HELP_VARIABLE
Company
Rittal
Description
3140 - Roof-mounted fan - Performance category 800m³/h
Bill of material
3140.110 (2)
BEST
Model No.
3140.110
DETAIL
Detail
BEZ1
Designation 1
Roof-mounted fan
BEZ2
Designation 2
Air throughput 800m³/h
B
Width
400 mm
H
Height
133 mm
T
Depth
400 mm
LL
air throughput
800 m³/h
SP
rated operating voltage
115V 50/60Hz AC
ML
with fan
yes
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
6.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.