??
Catalog navigation
CAD model selection
Selectable products: 1
3139.100 (2)
HELP_VARIABLE
Company
Rittal
Description
3139 - Roof-mounted fan - Performance category 500m³/h
Bill of material
3139.100 (2)
BEST
Model No.
3139.100
DETAIL
Detail
BEZ1
Designation 1
Roof-mounted fan
BEZ2
Designation 2
Air throughput 500m³/h
B
Width
400 mm
H
Height
133 mm
T
Depth
400 mm
LL
air throughput
500m³/h
SP
rated operating voltage
230V 50/60Hz AC
ML
with fan
yes
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
5.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D