??
Catalog navigation
CAD model selection
Selectable products: 1
3138.000 (2)
HELP_VARIABLE
Company
Rittal
Description
3138 - Roof-mounted fan - without fan
Bill of material
3138.000 (2)
BEST
Model No.
3138.000
DETAIL
Detail
BEZ1
Designation 1
Roof-mounted fan
BEZ2
Designation 2
without fan
B
Width
400 mm
H
Height
133 mm
T
Depth
400 mm
LL
air throughput
0
ML
with fan
no
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
3.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D