??
Catalog navigation
CAD model selection
Selectable products: 1
3126.100
HELP_VARIABLE
Company
Rittal
Description
3126 - RTT air/air heat exchanger - performance category 17,5 W/K
Bill of material
3126.100
BEST
Model No. TS
3126.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT air/air heat exchanger
BEZ2
Designation 2
performance category 17,5 W/K
B
Width
280 mm
H
Height
550 mm
T
Depth
150 mm
SW
specific thermal output
17,5 W/K
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
GEW
Gewicht
10.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D