??
Catalog navigation
CAD model selection
Selectable products: 1
3124.300
HELP_VARIABLE
Company
Rittal
Description
3124 - IoT Interface
Bill of material
3124.300
BEST
Model No.
3124.300
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
IoT Interface
B
Width
18 mm
H
Height
117 mm
T
Depth
120 mm
SP
rated operating voltage
24 V/DC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-14-31-36
CNSETIM40
EC001099
GEW
Gewicht
0.278 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D