??
Catalog navigation
CAD model selection
Selectable products: 1
3114.200
HELP_VARIABLE
Company
Rittal
Description
3114 - Digital enclosure temperature display and thermostat
Bill of material
3114.200
BEST
Model No.
3114.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Digital enclosure temperature display and thermostat
T
Depth
100 mm
SP
rated operating voltage
24-60 V/DC, 100-230 V/AC 50/60Hz
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-21-07-07
CNSETIM40
EC002014
GEW
Gewicht
0.260 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D