??
Catalog navigation
CAD model selection
Selectable products: 1
3110.000
HELP_VARIABLE
Company
Rittal
Description
3110 - Enclosure internal thermostat
Bill of material
3110.000
BEST
Model No.
3110.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Enclosure internal thermostat
B
Width
71 mm
H
Height
71 mm
T
Depth
33.5 mm
SP
rated operating voltage
24-110 V/DC, 24-60,230 V/AC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-21-07-07
CNSETIM40
EC002014
GEW
Gewicht
0.105 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D