??
Catalog navigation
CAD model selection
Selectable products: 1
3108.024
HELP_VARIABLE
Company
Rittal
Description
3108 - Enclosure internal fan for TS 8
Bill of material
3108.024
BEST
Model No.
3108.024
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Enclosure internal fan for TS 8
B
Width
124 mm
H
Height
213.5 mm
T
Depth
52 mm
LL
air throughput (unimpeded)
160 m³/h
SP
rated operating voltage
24 V (DC)
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
1.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D