??
Catalog navigation
CAD model selection
Selectable products: 1
3105.340 (2)
HELP_VARIABLE
Company
Rittal
Description
3105 - RTT enclosure heater - Performance category 49W
Bill of material
3105.340 (2)
BEST
Model No. SK
3105.340
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT enclosure heater
BEZ2
Designation 2
Performance category 49W
B
Width
64 mm
H
Height
155 mm
T
Depth
56 mm
GL
total capacity
49 W
SP
rated operating voltage
110-240V, 50/60 Hz
AUS
with fan
No
CNSECLASS51
27-18-07-10
CNSECLASS70
27-18-07-10
CNSECLASS80
27-18-07-10
CNSETIM40
EC000737
GEW
Gewicht
0.395 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D