??
Catalog navigation
CAD model selection
Selectable products: 1
3086.000
HELP_VARIABLE
Company
Rittal
Description
System covers - RiLine accessories Connection system
Bill of material
3086.000
BEST
Model No. SV
3086.000
INFO
PDF Catalog
PDF Catalog
B
Width
50 mm
T
Depth
80 mm
H60
Height 60 mm
230 mm
H100
Height 100 mm
325 mm
BEZ1
Designation 1
System cover
BEZ2
Designation 2
50mm wide / 80mm high
VE
Packs of
4
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
1.016 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.