??
Catalog navigation
CAD model selection
Selectable products: 1
3073.000
HELP_VARIABLE
Company
Rittal
Description
Busbar support, 3-pole - Busbar systems (100/185/150 mm)
Bill of material
3073.000
BEST
Model No. SV
3073.000
INFO
PDF Catalog
PDF Catalog
B
Width
22 mm
H
Height
320 mm
T
Depth
70 mm
BEZ1
Designation 1
Busbar support up to 1250A
BEZ2
Designation 2
3-pole, 100mm bar centre distance
VE
Packs of
4
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
1.820 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.