??
Catalog navigation
CAD model selection
Selectable products: 1
3032.000
HELP_VARIABLE
Company
Rittal
Description
Base isolators - RiLine accessories Busbar supports/base isolators
Bill of material
3032.000
BEST
Model No. SV
3032.000
INFO
PDF Catalog
PDF Catalog
H
Height
50 mm
GEW
Thread
1.000
BEZ1
Designation 1
Base isolator 50mm high, SW 50
BEZ2
Designation 2
1000V, Tensile strength 13kN
VE
Packs of
6
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
23-11-92-01
CNSETIM40
EC002357
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.