??
Catalog navigation
CAD model selection
Selectable products: 1
2869.000
HELP_VARIABLE
Company
Rittal
Description
Base/plinth, complete Stainless steel - for stainless steel one-piece consoles
Bill of material
2869.000
BEST
Model No.
2869.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base/plinth, complete
BEZ2
Designation 2
Stainless steel 1.4301, 100 mm high
BEZ3
Designation 3
for stainless steel one-piece consoles
B
Width
800 mm
H
Height
100 mm
T
Depth
400 mm
GEW
Weight
7.360 kg
CNSECLASS51
27-18-92-02
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D