??
Catalog navigation
CAD model selection
Selectable products: 1
2843.630
HELP_VARIABLE
Company
Rittal
Description
Cable glands - EMC
Bill of material
2843.630
BEST
Model No.
2843.630
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
EMC cable glands
M
Thread
M 63
KD
Cable diameter
34 - 44 mm
SD
Minimum shield diameter
30 mm
GEW
Weight
0.521 kg
CNSECLASS51
27-18-92-14
CNSECLASS70
27-18-92-14
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.