??
Catalog navigation
CAD model selection
Selectable products: 1
2843.250
HELP_VARIABLE
Company
Rittal
Description
Cable glands - EMC
Bill of material
2843.250
BEST
Model No.
2843.250
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
EMC cable glands
M
Thread
M 25
KD
Cable diameter
11 - 17 mm
SD
Minimum shield diameter
8 mm
GEW
Weight
0.300 kg
CNSECLASS51
27-18-92-14
CNSECLASS70
27-18-92-14
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D